Herramientas y Calculadoras
Puede descargar estas útiles herramientas desarrolladas por los ingenieros de GE. Le ayudarán a completar una gran variedad de cálculos.
Información disponible solamente en idioma inglés.
Distribución Eléctrica
AF-600 FP Fan & Pump Drives Calculator
This quick calculator uses basic information to compute an estimate of energy savings for fan and pump applications.
Busway Toolkit: Cable Converter
Quickly compare the cost of pipe and wire vs. busway.
Busway Toolkit: Autobus
Use this design and engineering tool with your 3-D AutoCAD® software.
Energy Savings for a Single Motor Installation
Energy efficient calculator for centrifugal pumps and fans. Includes calculations for two speed motors.
GE Apprentice App: iTunes & Google play
In the field, on the jobsite or at your office, GE's Apprentice app provides a quick reference to the most common electrical formulas along with easy access to selection tools for transformers, motors, starters and wire sizing at your fingertips.
Harmonic Distortion Calculations
Harmonics calculator for estimating system compliance with IEEE 519. Provides calculations for several alternative harmonic mitigating and filtering designs, including:
- Line reactors
- 6, 12 & 18 pulse drives
- Matrix (band pass) filters
- Active filters
Integrated Switchboard Savings Calculator
This tool can help you compare the costs of a conventional electrical room with an Integrated Switchboard room.
Motor Voltage Drop Calculator
Calculator that provides voltage drop caused by the starting of motors at the substation transformer primary and secondary leads.
Short Circuit and Full Load Current Calculator
Transformer and short circuit calculator that provides base load current and short circuit currents for identified GE transformers.
SpectraSeries® Busway "Speculator"
Spectra Busway calculator that provides electrical and mechanical data for specification purposes based on required characteristics.
Ultra Transformer Energy Savings Calculator
Compare the energy savings of the QL Ultra Efficient Transformer to GE TP-1 or non-TP-1 transformers. See how much you can save for your building over a year and over the next 25 years!
Critical Power
Digital Power Insight*
The Digital Power Insight (DPI) software suite along with GE’s latest Digital Point-of-Load (POL) modules and Digital Bus Converters allows customers to communicate with the modules via the PMBus interface without writing any software. With a set of three tools (command line interface based DPI-CLI, a simple, fixed-format graphical user interface DPI-GUI and the full-featured, multi-window ProGUI), the user has a range of user interfaces to match their development and testing needs.
POL Voltage Setting & Tolerance Tool
Helps designers set the output voltage of POL modules including trim resistor values; worst case static variation in the output voltage for a trim resistor; calculating the values of margining resistors; and selecting the external series resistor to program the output voltage to desired nominal, low and high values. Supports all Austin Lynx*, Lynx II*, TLynx*, DLynx* and NSR/NQR series of POL modules.
Tunable Loop* Selection Tool
The Tunable Loop* helps designers select output capacitors, and values of CTUNE and RTUNE for Tunable Loop* POLs for optimized performance and reduced output capacitance. Supports the TLynx*, DLynx* and NSR/NQR series of POL modules.
UPS Energy Efficiency Calculator – SG Series
Use this tool to see how GE’s eBoost enabled SG Series can increase efficiency and greatly reduce operating costs.
UPS Runtime Calculator
Calculate battery runtime for single phase UPS products.